/content/hbtbt/ae/en/search-results.html

Cables

DALI64 Lighting Controller – Modbus Connection

Dali lighting controller BMS connection making light work for comfort and productivity.

Overview
DALI2 64 Address Lighting Controller with Modbus connection for direct BMS connection - Surface Mount. The DLS Connect is a fully featured DALI lighting control system embedded within a best in class LightSpot HD sensor. Ideal in modern work spaces with open soffits and areas needing discrete fittings. A simple implementation of a powerful DALI addressable system.Features & Benefits:
  • Lighting Control Application in a Lightspot HD sensor means quick and simple installation
  • Up to 64 DALI addressable devices can be connected to the Master Sensor
  • Integrated Sylk bus output for direct connection to Trend IQEco BMS connection
  • Ideal for exposed soffits where mounting controller is unsightly
  • Best in class detection range and sensitivity to small movement so lights are always on when required, reduce occupancy time delays to maximise energy savings
  • No additional controller hardware, reduces overall hardware costs and saves time on installation
  • DALI Addressable simple wiring (just mains and 2 core network cable) reduces wiring errors, time planning wiring lay out and simplifies installation
  • Soft wiring means changes can be easily made to lighting without physically re-wiring
  • Easily create sophisticated lighting scenes and groups to generate an enhanced working or learning environment
  • Connect mains power and DALI network using an LCM for easy distribution of mains power and DALI wiring
Specifications

Others

  • Cable Length
    • 5
    • 5 metre
  • Brand
    • Ex-Or
  • Connector 1 Shape
    • Wieland 18/6
  • Connector 2 Type
    • Plug
  • Number of Cores
    • 6

Others

  • Cable Length
    • 5
    • 5 metre
  • Brand
    • Ex-Or
  • Connector 1 Shape
    • Wieland 18/6
  • Connector 2 Type
    • Plug
  • Number of Cores
    • 6
  • Cable Length : 5|5 metre
  • Brand : Ex-Or
  • Connector 1 Shape : Wieland 18/6
  • Connector 2 Type : Plug
  • Number of Cores : 6
Others
Name
Description
File Size
Date
Size
DALI Lighting Systems Brochure
application/pdf 11.66 MB
5/11/2023
11.66 MB
Manuel de l'application Light Touch
application/pdf 1.39 MB
5/11/2023
1.39 MB
Manual de la aplicación Light Touch
application/pdf 1.5 MB
5/11/2023
1.5 MB
DLS-DALI Sistema di controllo dell'illuminazione (MODBUS) Scheda tecnica
application/pdf 435.44 KB
5/14/2023
435.44 KB
DLS-DALI Système de contrôle de l'éclairage (MODBUS)
application/pdf 432.72 KB
5/14/2023
432.72 KB
DLS-DALI Sistema de control de la iluminación (MODBUS)
application/pdf 437.66 KB
5/14/2023
437.66 KB
Lichtsteuerungssystem
application/pdf 444.92 KB
5/14/2023
444.92 KB
Honeywell Connection Leads Datasheet (English)
application/pdf 447.98 KB
3/21/2023
447.98 KB
DLS-DALI Lighting Control System
application/pdf 404.62 KB
5/14/2023
404.62 KB
Light Touch App Manual
application/pdf 1.31 MB
5/11/2023
1.31 MB
Name
Description
File Size
Date
Size
DALI Lighting Systems Brochure
application/pdf 11.66 MB
5/11/2023
11.66 MB
Manuel de l'application Light Touch
application/pdf 1.39 MB
5/11/2023
1.39 MB
Manual de la aplicación Light Touch
application/pdf 1.5 MB
5/11/2023
1.5 MB
DLS-DALI Sistema di controllo dell'illuminazione (MODBUS) Scheda tecnica
application/pdf 435.44 KB
5/14/2023
435.44 KB
DLS-DALI Système de contrôle de l'éclairage (MODBUS)
application/pdf 432.72 KB
5/14/2023
432.72 KB
DLS-DALI Sistema de control de la iluminación (MODBUS)
application/pdf 437.66 KB
5/14/2023
437.66 KB
Lichtsteuerungssystem
application/pdf 444.92 KB
5/14/2023
444.92 KB
Honeywell Connection Leads Datasheet (English)
application/pdf 447.98 KB
3/21/2023
447.98 KB
DLS-DALI Lighting Control System
application/pdf 404.62 KB
5/14/2023
404.62 KB
Light Touch App Manual
application/pdf 1.31 MB
5/11/2023
1.31 MB
Name
Description
File Size
Date
Size
DALI Lighting Systems Brochure
11.66 MB
5/11/2023
Manuel de l'application Light Touch
1.39 MB
5/11/2023
Manual de la aplicación Light Touch
1.5 MB
5/11/2023
DLS-DALI Sistema di controllo dell'illuminazione (MODBUS) Scheda tecnica
435.44 KB
5/14/2023
DLS-DALI Système de contrôle de l'éclairage (MODBUS)
432.72 KB
5/14/2023
DLS-DALI Sistema de control de la iluminación (MODBUS)
437.66 KB
5/14/2023
Lichtsteuerungssystem
444.92 KB
5/14/2023
Honeywell Connection Leads Datasheet (English)
447.98 KB
3/21/2023
DLS-DALI Lighting Control System
404.62 KB
5/14/2023
Light Touch App Manual
1.31 MB
5/11/2023