Cables
LightSpot HD Switching Lead
LightSpot HD Switching Lead provides an efficient way to interconnect presence detectors and luminaires using industry standard connectors. One or two detectors can be connected to up to ten Luminaires depending upon the configuration required
LightSpot HD Switching Lead allows the easy connection of LightSpot HD sensors to an UltraLite Lighting Control Module Offering the convenience of pluggable, colourcoded connectors, they cut down wiring faults and reduce installation times.
The leads are terminated at one end with a 7-way Wieland GST-style locking connector. The other end has the relevant Light Spot connections. All the cables are LSOH and available in varying lengths for the Switching, Dimming & Switching QuickLink Bus
Others
- Brand
- Ex-Or
- Connector 1 Shape
- Wieland 18/7
- Connector 2 Type
- Wires
- Number of Cores
- 5
Others
- Brand
- Ex-Or
- Connector 1 Shape
- Wieland 18/7
- Connector 2 Type
- Wires
- Number of Cores
- 5
- Brand : Ex-Or
- Connector 1 Shape : Wieland 18/7
- Connector 2 Type : Wires
- Number of Cores : 5