Cables
RJ45 CAT 6A
RJ45 CAT 6A
RJ45 CAT 6A
Features & Benefits:- Easy installation/removal due to snap fit feature.
- Antibac as per JIS Z 2801 (only SCW color)
- 8 Terminals (8C)
- Shuttered to prevent dust accumulation.
- Meets Cat 6A performance requirements.
- Compliance to standards-ANSI/EIA/TIA 568-B.2, ISO/IEC 11801 Class E.
- Signal Bandwidth required-upto 500 MHz.
- Data rate- 10 GBPS( upto 90Mtr. length of cable).