/content/hbtbt/ae/en/search-results.html

    Repeaters

    Agile™ M200F-RF Radio System Repeater

    The M200F-RF Radio System Repeater are battery operated RF device which are designed to use with the M200G-RF radio gateway running on an addressable fire system.

    Overview

    The M200F-RF Radio System Repeater are battery operated RF device which are designed to use with the M200G-RF radio gateway running on an addressable fire system. Radio System Repeater use a compatible proprietary communication protocol and the repeater also contains a wireless transceiver and plugs into the B501RF wireless sensor base. Radio System Repeater are used to extend the RF range of the radio fire detection system.

    Features & Benefits:
    • Mesh multiple communication paths for increased reliability
    • Head Removal Warning
    • An alert message is signalled to the CIE when a repeater is removed from its base
    • Up to 32 Wireless devices per Gateway
    • Agile IQ 3-in-1 software for easy design, configuration and diagnostics
    Certifications:
    • EN54-25
    • EN54-18
    • 2014/53/EU
    Specifications

    Others

    • Maximum Operating Voltage
      • 3.3
    • Standby Current
      • 120 µA
    • Brand
      • System Sensor

    Others

    • Maximum Operating Voltage
      • 3.3
    • Standby Current
      • 120 µA
    • Brand
      • System Sensor
    • Maximum Operating Voltage : 3.3
    • Standby Current : 120 µA
    • Brand : System Sensor
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list