/content/hbtbt/ae/en/search-results.html

I/O Modules

Intelligent Lighting Control Module

The AVINTCDR is an RS232 or RS485 interface to an MLS Connect Digital Intelligent LCM (or CD Box) which expands the scope of the MLS system such that it can be controlled via AV equipment.

Overview

The AVINTCDR is an RS232 or RS485 interface to an MLS Connect Digital Intelligent LCM (or CD Box) which expands the scope of the MLS system such that it can be controlled via AV equipment. The AVINTCDR is compatible with the RS232/RS485 protocol used by AV systems (Dynet protocol). When the interface receives a command from the AV system, LED1 will flash RED then Green. The decoded signal is then sent to the CD Box where it is translated and forwarded on to the MLS Bus.

Certifications:
  • 32319029-001 Rev B
Specifications

Others

  • Type
    • MLS AV Interface
  • Mounting Type
    • Surface inch
  • Product Type
    • MLS AV Interface Degrees Celsius
  • Brand
    • Ex-Or

Others

  • Type
    • MLS AV Interface
  • Mounting Type
    • Surface inch
  • Product Type
    • MLS AV Interface Degrees Celsius
  • Brand
    • Ex-Or
  • Type : MLS AV Interface
  • Mounting Type : Surface inch
  • Product Type : MLS AV Interface Degrees Celsius
  • Brand : Ex-Or
Product Number
Image
SKU
Description
alt
AVINTCDR
AVINTCDR Intelligent Lighting Control Module, Voltage 12V DC, Temperature 0-40 C, RS232RS485 Interface, AV Equipment
Image
SKU
Description
alt
AVINTCDR
AVINTCDR Intelligent Lighting Control Module, Voltage 12V DC, Temperature 0-40 C, RS232RS485 Interface, AV Equipment