/content/hbtbt/ae/en/search-results.html

Lighting Controllers

UltraLite Connection Centre

Connect UltraLite provides an efficient and cost-effective way to interconnect presence detectors and luminaires using industry standard connectors.

Overview

Connect ultraLite provides an efficient and cost-effective way to interconnect presence detectors and luminaires using industry standard connectors. UltraLite connection Centres or Lighting Control Modules (LCMs) are available in three versions providing ten, six or four 6-pole sockets for dimmable or fixed-output luminaires; the number of switches and sensors that can be employed with each varies. UltraLite has been designed as a universal wiring solution. While it is compatible with an MLS Digital Managed Lighting System installation, the LCM is not itself an MLS device and does not therefore give access to the full range of features offered by the MLS system.

Features & Benefits:
  • Economical solution for the connection of luminaires
  • Simple, streamlined installation without the need for specialist knowledge
  • UltraLite connectors employ unique ‘dual-latching’ system
  • Flexibility to re-configure the system when requirements change
  • Compatible with an MLS Digital Managed Lighting System installation
  • universal wiring solution
Specifications

Others

  • Brand
    • Ex-Or
  • Number of Channels
    • 4
  • Network Connection
    • No
    • No
  • Mounting Type
    • Surface inch
    • Surface inch
  • Control Type
    • Switching

Others

  • Brand
    • Ex-Or
  • Number of Channels
    • 4
  • Network Connection
    • No
    • No
  • Mounting Type
    • Surface inch
    • Surface inch
  • Control Type
    • Switching
  • Brand : Ex-Or
  • Number of Channels : 4
  • Network Connection : No|No
  • Mounting Type : Surface inch|Surface inch
  • Control Type : Switching
Product Number
Image
SKU
Description
alt
CDW4U1UL
CDW4U1UL Control Module, 230V, 50Hz, 16A, 16A total
Image
SKU
Description
alt
CDW4U1UL
CDW4U1UL Control Module, 230V, 50Hz, 16A, 16A total