Temperature Controllers
BACnet Refrigeration Controller Module
The RCC-1081 is a BACnet® application specific controller providing comprehensive, state-of-the-art, refrigeration control for display cases, cold rooms and freezers.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The RCC-1081 is a BACnet® application specific controller providing comprehensive, state-of-the-art, refrigeration control for display cases, cold rooms and freezers. The rcc-1081 case controller manages all case functions including lights, fans, defrost, anti-sweat heaters, cleaning shutdown, night blind setback and dual temp switchover in all types of mechanical systems.
When used in Direct Expansion (DX) systems, the rcc-1081 will also manage Electronic Expansion Valve (EEV) superheat optimization assuring maximum coil energy efficiency is achieved. And because the rcc.1081 is capable of handling all these advanced control functions entirely on its own, reliance on a centralized controller is not necessary for fail-safe system operation. The rcc-1081 case/circuit controller will give you the open, flexible and efficient refrigeration control you need to lower your total energy costs and improve your overall system performance.
Features & Benefits:- 18 I/O Points (10 inputs, 8 outputs) with configurable universal inputs to support variety of signal types
- Removable Terminal Connectors n Form C relay outputs (5A Resistive at 240Vac, 2.5 FLA , 15LRA at 240Vac, 1.0A Pilot Duty @ 240Vac)
- User Defined Remote I/O Points
- Secondary Loop Fluid Valve Control
- UL 873
- FCC, Part 15, Class A
- Industry Canada ICES-003, Class A
Others
- Brand
- Honeywell Multisite
- Communications Protocol
- BACnet MS/TP
- RS-485
Others
- Brand
- Honeywell Multisite
- Communications Protocol
- BACnet MS/TP
- RS-485
- Brand : Honeywell Multisite
- Communications Protocol : BACnet MS/TP|RS-485
Please sign in to view part numbers available for purchase based on your account Sign In