/content/hbtbt/ae/en/search-results.html

Thermostats

ZonePRO™ TB6980 Floating and TB7980 Modulating Digital Thermostats

ZonePRO™ TB6980 floating and TB7980 modulating digital thermostats provide proportional plus integral individual space temperature control in zoned commercial HVAC systems such as hydronic and pressure dependent VAV with or without reheat.

Overview
ZonePRO TB6980 floating and TB7980 modulating digital thermostats provide proportional plus integral individual space temperature control in zoned commercial HVAC systems such as hydronic and pressure dependent VAV with or without reheat.Features & Benefits:
  • Power: 24V AC
  • Current consumption: 25 mA
  • Floating or modulating damper/valve actuator control
  • The damper opening time can be set between 80 and 160 seconds
Specifications

Others

  • Brand
    • Honeywell BMS NA
  • Mounting Type
    • Vertical inch
  • Product Type
    • Thermostat Degrees Celsius
  • For Use With
    • Hydronic and VAV Zoned Systems volt

Others

  • Brand
    • Honeywell BMS NA
  • Mounting Type
    • Vertical inch
  • Product Type
    • Thermostat Degrees Celsius
  • For Use With
    • Hydronic and VAV Zoned Systems volt
  • Brand : Honeywell BMS NA
  • Mounting Type : Vertical inch
  • Product Type : Thermostat Degrees Celsius
  • For Use With : Hydronic and VAV Zoned Systems volt
Installation Instructions
Name
Description
File Size
Date
Size
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostat (English)
application/pdf 718.74 KB
5/8/2023
718.74 KB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (Spanish)
application/pdf 988.88 KB
5/8/2023
988.88 KB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (French)
application/pdf 955.89 KB
5/8/2023
955.89 KB
Name
Description
File Size
Date
Size
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostat (English)
718.74 KB
5/8/2023
718.74 KB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (Spanish)
988.88 KB
5/8/2023
988.88 KB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (French)
955.89 KB
5/8/2023
955.89 KB
Name
Description
File Size
Date
Size
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostat (English)
718.74 KB
5/8/2023
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (Spanish)
988.88 KB
5/8/2023
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (French)
955.89 KB
5/8/2023
Product Number
Image
SKU
Description
alt
TB6980A1007/U
ZonePRO Floating Control Thermostat, Single Output, 24V
alt
TB7980A1006/U
Modulating Thermostat, 0 to 10V DC Control
alt
TB7980B1005/U
Modulating Thermostat, 0 to 10V DC Control, 2 Additional Outputs
Image
SKU
Description
alt
TB6980A1007/U
ZonePRO Floating Control Thermostat, Single Output, 24V
alt
TB7980A1006/U
Modulating Thermostat, 0 to 10V DC Control
alt
TB7980B1005/U
Modulating Thermostat, 0 to 10V DC Control, 2 Additional Outputs