/content/hbtbt/ae/en/search-results.html

Fire Alarm Control Panels

Flex 510 Fire Alarm Control Panel

Flex Series fire alarm control panels provide reliable fire signaling protection for medium-sized commercial, industrial, and institutional buildings.

Overview

The Flex 510 is a ten-zone fire alarm control panel (FACP) . This combination control and digital communicator panel provides reliable fire signaling protection for medium-sized commercial, industrial and institutional buildings.

Initiating Device Circuits (IDCs) for Flex Series panels are programmable and operate in Class B (Style B). Each panel is compatible with conventional input devices such as two-wire smoke detectors, four-wire smoke detectors, pull stations, water flow devices, tamper switches and other normally-open contact devices. This includes System Sensor i3™ Series microprocessor-based detectors with advanced features, like drift compensation, maintenance alert and freeze warning.

Features & Benefits:
  • Style B (Class B) initiating device circuits (IDCs) - ten programmable IDCs
  • Built-in digital alarm communicator/transmitter (DACT)
  • Four Style Y (Class B) notification appliance circuits (NACs) programmable for: ADA compliant strobe synchronization, Selective silence (horn/strobe mute), Temporal or steady signal, silence able or non-silence able, Auto-silence and silence inhibit
  • Three programmable Form-C relays
  • 24 VDC special application power outputs (resettable and non-resettable)
  • Optional Class A converter module for NACs and IDCs (model CAC-5X)
  • Optional transmitter module for municipal box service and reverse polarity (model 4XTMF)
  • Completely field programmable at keypad. Needs no special software or extra equipment; two password protected programming levels
  • 80-character, backlit, high-angle, LCD display
Certifications:
  • UL: S1869
  • FM Approved:
  • MEA Approved:
  • CSFM: 7300-1703: 0166
  • The VMC Group (Seismic): VMA-45894-02C (Revision 1)
  • ISO 9001 Certification
Others
Name
Description
File Size
Date
Size
SEISKIT-COMMENC PID
application/pdf 460.03 KB
5/8/2023
460.03 KB
Gamewell-FCI DCD for Conventional Panels
application/pdf 303.99 KB
10/12/2022
303.99 KB
Seismic Design Of Nonstructural Components And Systems
application/pdf 366.36 KB
5/14/2023
366.36 KB
Manuals and Guides
Name
Description
File Size
Date
Size
GF505 and GF510 Series Operating Instructions
application/pdf 106.08 KB
5/11/2023
106.08 KB
Data Sheet
Name
Description
File Size
Date
Size
Flex GF505W and GF510 Five and Ten Zone FACPs Data Sheet
application/pdf 69.24 KB
5/14/2023
69.24 KB
Name
Description
File Size
Date
Size
Flex GF505W and GF510 Five and Ten Zone FACPs Data Sheet
application/pdf 69.24 KB
5/14/2023
69.24 KB
SEISKIT-COMMENC PID
application/pdf 460.03 KB
5/8/2023
460.03 KB
Gamewell-FCI DCD for Conventional Panels
application/pdf 303.99 KB
10/12/2022
303.99 KB
Seismic Design Of Nonstructural Components And Systems
application/pdf 366.36 KB
5/14/2023
366.36 KB
GF505 and GF510 Series Operating Instructions
application/pdf 106.08 KB
5/11/2023
106.08 KB
Name
Description
File Size
Date
Size
SEISKIT-COMMENC PID
460.03 KB
5/8/2023
Gamewell-FCI DCD for Conventional Panels
303.99 KB
10/12/2022
Seismic Design Of Nonstructural Components And Systems
366.36 KB
5/14/2023
GF505 and GF510 Series Operating Instructions
106.08 KB
5/11/2023
Flex GF505W and GF510 Five and Ten Zone FACPs Data Sheet
69.24 KB
5/14/2023