/content/hbtbt/ae/en/search-results.html

Communication Modules

CRF-300 Intelli Addressable Relay Module

Honeywell Fire Lite Alarms CRF-300 are Addressable Relay Module which provides the system with a dry-contact output for activating a variety of auxiliary devices such as fans, door holders, dampers, control equipment, etc.

Overview

Honeywell Fire Lite Alarms CRF-300 are Addressable Relay Module which provides the system with a dry-contact output for activating a variety of auxiliary devices such as fans, door holders, dampers, control equipment, etc.

Features & Benefits:
  • Built-in type identification automatically identifies these devices to the control panel
  • Internal circuitry and relay powered directly by two-wire SLC loop
  • High noise immunity EMF/RFI
  • Wide viewing angle of LED
  • SEMS screws with clamping plates for wiring ease
Certifications:
  • UL: S2424
  • FM approved
  • CSFM: 7300-0075:185
  • MEA: 72-01-E