Interface Cards
Fiber Loop Module, Fibre-Optic Multi Mode
Gamewell-FCI FML-E3 which are plug-in fiber loop modules used for fiber-optic networking with the RPT-E3-UTP (Network Repeater).
The Gamewell-FCI plug-in fiber loop modules used for fiber-optic networking with the RPT-E3-UTP (Network Repeater). The two types of fiber option modules are used as one channel to transmit or receive communications with the RPT-E3-UTP (Network Repeater) and/or the INI-VG Series voice gateway for the ARCNET communication circuit of the E3 Series System. The FML-E3 is a fiber module that allows the multi-mode fiber to network between nodes. It features the ST style connectors with a maximum attenuation of 8db with 62.5/125 micrometer cable.