/content/hbtbt/ae/en/search-results.html

Electrical Plugs

MK Electric Tough Plug

The MK Electric male mains plug has a current rating of 13A. It is black and has an urea-formaldehyde body with a PVC cover. It is a Type G -British BS1363 mains plug and has 2P+E pole format.

Overview

The MK Electric male mains plug has a current rating of 13A. It is black and has an urea-formaldehyde body with a PVC cover. It is a Type G -British BS1363 mains plug and has 2P+E pole format.

Features & Benefits:
  • Cable mount
  • Highly impact-resistant
  • Unique quick action cable grip
  • Captive locking screw
  • Silver-plated fuse clips for low contact resistance
Certifications:
  • ANSI/ESD S20.20:2014
  • BS EN 61340-5-1:2007
Specifications

Others

  • Fuse Rating
    • 13 ampere
  • Brand
    • MK Electric
  • Pins
    • 3

Others

  • Fuse Rating
    • 13 ampere
  • Brand
    • MK Electric
  • Pins
    • 3
  • Fuse Rating : 13 ampere
  • Brand : MK Electric
  • Pins : 3