/content/hbtbt/ae/en/search-results.html

Cooker Controls

Slimline Plus 45A 3 Terminal Cooker Connection Unit

Honeywell's slimline plus provides cooker connection units.

Overview

The MK Slimline Plus range offers a wide range of accessories, which are unobtrusive and practical. Manufactured using polycarbonate, MK Slimline plus comes with a high gloss finish that is both tough and durable. Quick and easy installation is a given and multi-fixing points allow for angular movement that will easily accommodate improperly installed back boxes.

Features & Benefits:
  • Stylish profile with surround of only 7mm thick
  • Bring style and flexibility to interior decoration
  • Choice of white or color shrouds
  • Six standard high quality metallic colors with the option for mix and match
Specifications

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric