/content/hbtbt/ae/en/search-results.html

Dimmers

K1524 Logic Plus LED Dimmer Switch

Logic Plus K1524 is Intelligent LED Dimmer Switch having tungsten filament with low voltage halogen lighting offering the user the ability to adjust the minimum brightness level and can also be used with good quality mains voltage GU10 halogen lamps.

Overview

Logic Plus™ wiring devices from MK Electric are easy to install and available through our extensive distributor network. The range is backed by MK’s quality and reliability and provides the largest selection of wiring devices in any single range. K1524 is Intelligent LED Dimmer Switch having tungsten filament with low voltage halogen lighting offering the user the ability to adjust the minimum brightness level and can also be used with good quality mains voltage GU10 halogen lamps.

Features & Benefits:
  • 1 Gang, Double, 2 way Intelligent dimmer
  • Designed for LED, Tungsten Filament and low voltage Halogen
  • LED = 4 - 70 Watts - Leading edge effect, lamps only
  • Max number of lamps - 10
  • Tungsten and Halogen = 40 - 300 Watts
  • Do not mix load types
  • Terminal capacity 2 x 1.5mm², 1 x 2.5mm²
  • Micro controlled circuitry provides soft start and overload protection
  • Flush mounting box = 861ZIC
  • Surfacing mount box = K2140WHI
Certifications:
  • Confirms to BS EN60669-2-1 + A12:2010
  • Low Voltage Directive 2014/35/EU
  • EMC Directive 2014/30/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • IP Rating = IP2XD
Specifications

Others

  • Operating Frequency
    • 50 hertz
  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric

Others

  • Operating Frequency
    • 50 hertz
  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Operating Frequency : 50 hertz
  • Fixing Centers : 60.3 millimetre
  • Brand : MK Electric