/content/hbtbt/ae/en/search-results.html

    Modular Mounting Boxes

    K2160 Mounting Box

    Moduled Box by MK Electric brings convenience and versatility to lighting installations with range consists of a modular plug and socket interface which provides electrical connection in one easy click-in action.

    Overview

    A connection and distribution system that brings convenience and versatility to lighting installations. The range consists of a modular plug and socket interface which provides electrical connection in one easy click-in action. Luminaries can be plugged in without isolating the circuit. All live contacts are inaccessible and the earthing connection is made before any other. Wired products incorporate either heat resisting flex or low smoke zero halogen (LSF) insulated and sheathed flexible 0.75mm four core circular cable.

    Features & Benefits:
    • 16mm, Moulded, Surface Mounting Box
    • Specially designed for 1, 2 and 3 Gang Logic Plus plateswitches
    • Earth terminal fitted in base of boxes.
    • Knockouts provided in sides and bases
    • Durable and impact resistant
    Certifications:
    • Confirms to BS5733:2010+A1:2014
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863.
    • CE Marked
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric