/content/hbtbt/ae/en/search-results.html

    Euro & LJU6C

    Edge™ Multimedia Plates

    Discontinued

    Edge™ multimedia plates provide the capability for flexible configurations of data and power. The range has a 1.5mm slim profile available in 9 high quality metallic finishes.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Edge multimedia plates provide the capability for flexible configurations of data and power. The range has a 1.5mm slim profile available in 9 high quality metallic finishes with a choice of black and white module inserts. Products contain 13A switchsockets that have double pole switching as standard.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem on the socket outlets - inhibits access to power unless all 3 pins of a BS plug are inserted. Matching metal rocker cap switches.
    • Backed out and captive terminal screws.
    • Pre-configured back boxes available which ensure alignment of the fixing screws is correct and proper segmentation between mains and low voltage products is maintained.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the Live contact
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Manufactured in 9 High Quality Finishes.
    • 20 year guarantee.
    Certifications:
    • BS5733:2010
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric