/content/hbtbt/ae/en/search-results.html

    grid switches

    K34896N Grid Switch Module

    K34896N Grid Switch Modules contain 16 standard finishes and 3mm switch contact gap. They require separate frontplate, when ordering ensure the appropriate module and frontplate is selected

    Overview

    K34896N Grid Switch Modules has positive switch action. Switches featuring locators and indicators use LED illumination. All switches fitted with a locator are intended to give a very low light output whilst the switch is turned off. The low level of power flowing in this circuit is compatible with the majority of installation requirements however, certain lamp types or installations using multiple intermediate switches on one circuit may require the use of a snubber capacitor. The recommended capacitor to use would be X2 rated 275V 0.1 µ F. Switches incorporating indicator or locator illumination must be disconnected before carrying out any site installation testing.

    Features & Benefits:
    • 16 standard finishes
    • Many more customised combinations of standard colours, materials and finishes available
    • Bespoke colours, materials and finishes available via the Design Service
    • Switch contacts with silver contacts on both surfaces for good continuity
    • Positive switch action
    • Only one size of screwdriver required for installation
    • Backed out and captive terminal screws
    • Locator versions available for low light level applications
    Certifications:
    • Comply with BS EN 60669-1:1999
    Specifications

    Others

    • Minimum Mounting Box Depth
      • 25 millimetre
    • Current Rating
      • 20 ampere
    • Brand
      • MK Electric
    • Ways
      • 1 millimetre
    • Product Type
      • Switch Degrees Celsius
    • Poles
      • 2
    • High Current
      • Yes ampere
    • Gangs
      • 1

    Others

    • Minimum Mounting Box Depth
      • 25 millimetre
    • Current Rating
      • 20 ampere
    • Brand
      • MK Electric
    • Ways
      • 1 millimetre
    • Product Type
      • Switch Degrees Celsius
    • Poles
      • 2
    • High Current
      • Yes ampere
    • Gangs
      • 1
    • Minimum Mounting Box Depth : 25 millimetre
    • Current Rating : 20 ampere
    • Brand : MK Electric
    • Ways : 1 millimetre
    • Product Type : Switch Degrees Celsius
    • Poles : 2
    • High Current : Yes ampere
    • Gangs : 1