/content/hbtbt/ae/en/search-results.html

High Current Switches

Logic PlusTM Wide Rocker Switch

Logic PlusTM Wide Rocker Switches from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design.

Overview

Logic PlusTM Wide Rocker Switches from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. Technically, they exceed British Standard requirements with patented features that make these products the most advanced and safest available. Wide Rocker Switches products are made from a high grade thermoset material which has an inherent antimicrobial property.

Features & Benefits:
  • Wide rocker plate Switch, 1 Gang, SP, 2 Way,
  • 10A Current rating
  • Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x 6mm²
  • Positive switch action
  • Does not need to e de-rated when used on fluorescent loads
  • Flush mounting box = 861ZIC
  • Flush mounting box = 866ZIC, for extra wiring space
  • Surface mounting box = K2160WHI
  • Surface mounting box = K2140WHI, for extra wiring space
Certifications:
  • Confirms to IEC60669-12017 / BS EN60669-1, 2018
  • Low Voltage Directive 2014/35/
  • RoHS Directive 2011/65/EU
  • Amendment RoHS Directive (EU) 2015/863
  • CE Marked
  • IP Rating = IP2XD
Specifications

Others

  • Current Rating
    • 10 ampere
  • Fixing Centers
    • 60.3 millimetre
  • Gangs
    • 1
  • Brand
    • MK Electric
  • High Current
    • No ampere
  • Ways
    • 2 millimetre
  • Poles
    • 1

Others

  • Current Rating
    • 10 ampere
  • Fixing Centers
    • 60.3 millimetre
  • Gangs
    • 1
  • Brand
    • MK Electric
  • High Current
    • No ampere
  • Ways
    • 2 millimetre
  • Poles
    • 1
  • Current Rating : 10 ampere
  • Fixing Centers : 60.3 millimetre
  • Gangs : 1
  • Brand : MK Electric
  • High Current : No ampere
  • Ways : 2 millimetre
  • Poles : 1