Keyed & Key Card Switches
K30D
K30D
Others
- Operating Voltage
- 250 V @ 50 Hz
- Current Rating
- 2 A @ 250 voltage alternating current
- 4 A @ 125 voltage alternating current
- Material
- ABS
- Brand
- KAC
- System Sensor
Others
- Operating Voltage
- 250 V @ 50 Hz
- Current Rating
- 2 A @ 250 voltage alternating current
- 4 A @ 125 voltage alternating current
- Material
- ABS
- Brand
- KAC
- System Sensor
- Operating Voltage : 250 V @ 50 Hz
- Current Rating : 2 A @ 250 voltage alternating current|4 A @ 125 voltage alternating current
- Material : ABS
- Brand : KAC|System Sensor