/content/hbtbt/ae/en/search-results.html

Power Amplifiers

Backup Audio Interface

The EVX-BA-100 provides a means to switch in a backup amplifier in the event of a primary amp failure. One backup amp can be provided in reserve for several primary amps.

Overview

The EVX-BA-100 provides a means to switch in a backup amplifier in the event of a primary amp failure. One backup amp can be provided in reserve for several primary amps. Amplifier outputs are connected at TB2, and speaker field wiring at TB1.

Supervisory and 24 VDC power inputs are provided at TS1. The LED on board activates when the backup amp has been switched in. All wiring is power limited. Mounts to snap track or insulating nylon standoffs. The EVX-BA-100 is compatible with both 25VRMS and 70VRMS audio signals.

Certifications:
  • CSFM : 1446 - 0101