/content/hbtbt/ae/en/search-results.html

Power Amplifiers

VARIODYN® D1 Four Channel Power Amplifier

VARIODYN® D1 Four-channel Power Amplifiers are available with built in battery charger for emergency power supply. They have 4 independent amplifier channels each with 125 W in class D direct drive technology.

Overview

Four-channel power amplifier with built in battery charger for emergency power supply of VARIODYN D1 Comprio. 4XD125B has 4 independent amplifier channels each with 125 W in class D direct drive technology. Due to the fact that all amplifier channels are completely independent from each other, it is possible to use one channel for back up. This could be for the other 3 channels or alternatively for other amplifier channels of other amplifiers with the same or lower output power (only 4XDxxxB models). The amplifier may be used with the VARIODYN D1 Comprio, as well as a DOM. It is also possible to use the amplifier with a separate PSU, in this case the internal battery charger must be disabled.

Features & Benefits:
  • EN 54-4 and EN 54-16 certified
  • Compliant with EN 60849 and EN 50849
  • Class D technology, efficiency> = 80 %
  • 4 independent amplifier channels
  • One of four amplifier channels can be used as general back up channel
  • One height unit
  • Ideal for use with the VARIODYN D1 Comprio
  • Self-monitoring and self-test by microcontroller
  • Protected against overload, short circuit and overheating
  • Smooth and fast step-down in 1dB steps in the event of overdrive or over load
  • 24 V DC PSU for back up mains power
  • Integrated battery charger according to EN 54-4 for charging batteries up to a capacity of 65 Ah (2 x 12 V / 65 Ah) for emergency power supply of the amplifier and one Comprio or DOM
  • Temperature controlled variable speed fans
Specifications

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Channels
    • 4
  • Brand
    • Esser
  • Nominal Output Power
    • 125 Watt

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Channels
    • 4
  • Brand
    • Esser
  • Nominal Output Power
    • 125 Watt
  • Maximum Operating Humidity : 93 Percentage
  • Channels : 4
  • Brand : Esser
  • Nominal Output Power : 125 Watt
Others
Name
Description
File Size
Date
Size
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
application/pdf 6.48 MB
6/1/2019
6.48 MB
Arquitectura Sistema VARIODYN D1 Catalog
application/pdf 5.22 MB
6/1/2019
5.22 MB
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
application/pdf 1.28 MB
5/8/2023
1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
application/pdf 1.28 MB
5/8/2023
1.28 MB
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
application/pdf 6.48 MB
6/1/2019
6.48 MB
Arquitectura Sistema VARIODYN D1 Catalog
application/pdf 5.22 MB
6/1/2019
5.22 MB
Name
Description
File Size
Date
Size
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
6.48 MB
6/1/2019
Arquitectura Sistema VARIODYN D1 Catalog
5.22 MB
6/1/2019
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
5/8/2023
Product Number
Image
SKU
Description
alt
580242
D1 Power Amplifier, 4 Channel, 4XD125B, 230V AC, 5060Hz, 24V DC, Class D, -5 to 55C, 483x44x402mm
Image
SKU
Description
alt
580242
D1 Power Amplifier, 4 Channel, 4XD125B, 230V AC, 5060Hz, 24V DC, Class D, -5 to 55C, 483x44x402mm