Cables
Input Cable
Variodyn D1 Input Cabling
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Variodyn D1 Input Cabling
Features & Benefits:- Class D technology, efficiency> = 80 %
- 4 independent amplifier channels
- One of four amplifier channels can be used as general back up channel
- One height unit
- Ideal for use with the VARIODYN D1 Comprio
- Self-monitoring and self-test by microcontroller
- Protected against overload, short circuit and overheating
- Smooth and fast step-down in 1dB steps in the event of overdrive or over load
- Integrated battery charger according to EN 54-4 for charging batteries up to a capacity of 65 Ah (2 x 12 V / 65 Ah) for emergency power supply of the amplifier and one Comprio or DOM
- Temperature controlled variable speed fans
- EN 54-4 and EN 54-16 certified
- Compliant with EN 60849 and EN 50849.
Others
- Cable Length
- 10 Meter
- Brand
- ESSER
- Honeywell
- For Use With
- Audio device
Others
- Cable Length
- 10 Meter
- Brand
- ESSER
- Honeywell
- For Use With
- Audio device
- Cable Length : 10 Meter
- Brand : ESSER|Honeywell
- For Use With : Audio device