/content/hbtbt/ae/en/search-results.html

Power Amplifiers

400W VARIODYN® D1 Power Amplifier

VARIODYN® D1 Power Amplifiers are required in combination with a central unit DOM4-8 or 4-24. They contains 2 channels with a power of 400 Watt each and is monitored from the DOM.

Overview

The power amplifier has two independent amplifier channels, each with 400 Watt and is compatible to VARIODYN D1 system. The power amplifiers are controlled and monitored by VARIODYN D1 Comprio DOM4-8 or DOM4-24.

Features & Benefits:
  • Compliant with EN 60849 and EN 50849
  • EN 54-16 certified
  • Class D two channel amplifier
  • Protected against overload and short- circuits
  • Protected against overheating
  • Cooling by way of controlled ventilation
  • Monitoring by VARIODYN D1 DOM
  • 24 V DC emergency power supply input
  • General display element
  • System voltage (green LED)
  • CPU status (green LED)
  • Combined fault (yellow LED)
  • 24 V emergency power supply (yellow LED)
  • Display element per amplifier channel
  • Operation (green LED)
  • Amplifier channel status (green LED)
  • Amplifier channel error (yellow LED)
  • Clip display (yellow LED)
Specifications

Others

  • Signal to Noise Ratio
    • >90 dB
  • Channels
    • 2
  • Brand
    • Esser
  • Nominal Output Power
    • 400 Watt

Others

  • Signal to Noise Ratio
    • >90 dB
  • Channels
    • 2
  • Brand
    • Esser
  • Nominal Output Power
    • 400 Watt
  • Signal to Noise Ratio : >90 dB
  • Channels : 2
  • Brand : Esser
  • Nominal Output Power : 400 Watt
Others
Name
Description
File Size
Date
Size
Arquitectura Sistema VARIODYN D1 Catalog
application/pdf 5.22 MB
6/1/2019
5.22 MB
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
application/pdf 6.48 MB
6/1/2019
6.48 MB
Name
Description
File Size
Date
Size
Arquitectura Sistema VARIODYN D1 Catalog
5.22 MB
6/1/2019
5.22 MB
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
6.48 MB
6/1/2019
6.48 MB
Name
Description
File Size
Date
Size
Arquitectura Sistema VARIODYN D1 Catalog
5.22 MB
6/1/2019
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
6.48 MB
6/1/2019
Product Number
Image
SKU
Description
alt
580232
D1 Power Amplifier, 2 Channel 2XD400, 230V AC, -5 to 55C, 400W, 19Kg, 482x89x402mm, 2 Channel
Image
SKU
Description
alt
580232
D1 Power Amplifier, 2 Channel 2XD400, 230V AC, -5 to 55C, 400W, 19Kg, 482x89x402mm, 2 Channel