/content/hbtbt/ae/en/search-results.html

Power Amplifiers

4 Channel VARIODYN® D1 Power Amplifier

VARIODYN® D1 Power Amplifiers are available with 4 channel and efficiency is higher than 80 %. The power amplifiers are controlled and monitored by the VARIODYN D1 modules DOM4-8 or DOM4-24.

Overview

Power amplifier for the voice alarm system VARIODYN D1 in class D technologies with four independent power channels and galvanic isolated 100 V direct outputs, symmetric inputs, inrush current limitation and soft start. In comparison to our 4XDxxxB series amplifiers, one amplifier can back up another amplifier.

Four built-in fans with smooth temperature controlled speed control.

Features & Benefits:
  • Built- in electronic protective circuit against thermal overload, DC signals, sub frequent signals, short circuit, open outputs and HF interference
  • Individual status LEDs indicate channel CLIP, PROTECT, SIGNAL, POWER, LINE and 24 V DC power Back switch contact for sequential remote power
  • 2 back fault message contacts
  • Back fault message contact for missing 24 V emergency power supply
  • 24 V emergency power supply input
  • Suitable for use with loop technology
Specifications

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Brand
    • Esser
  • Nominal Output Power
    • 300 Watt
  • Channels
    • 4

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Brand
    • Esser
  • Nominal Output Power
    • 300 Watt
  • Channels
    • 4
  • Maximum Operating Humidity : 93 Percentage
  • Brand : Esser
  • Nominal Output Power : 300 Watt
  • Channels : 4
Others
Name
Description
File Size
Date
Size
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
application/pdf 6.48 MB
6/1/2019
6.48 MB
Arquitectura Sistema VARIODYN D1 Catalog
application/pdf 5.22 MB
6/1/2019
5.22 MB
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
application/pdf 1.28 MB
5/8/2023
1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
5/8/2023
1.28 MB
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
6.48 MB
6/1/2019
6.48 MB
Arquitectura Sistema VARIODYN D1 Catalog
5.22 MB
6/1/2019
5.22 MB
Name
Description
File Size
Date
Size
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
6.48 MB
6/1/2019
Arquitectura Sistema VARIODYN D1 Catalog
5.22 MB
6/1/2019
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
5/8/2023
Product Number
Image
SKU
Description
alt
580248.11
Power amplifier 4 x 300 W 100 V, Class D, 24 V DC
Image
SKU
Description
alt
580248.11
Power amplifier 4 x 300 W 100 V, Class D, 24 V DC