/content/hbtbt/ae/en/search-results.html

Power Amplifiers

Four-channel amplifier 4XD500

Power Amplifier 4 X 500W

Overview

Power amplifier for the voice alarm system VARIODYN D1 in class D technologies with four independent power channels and galvanic isolated 100 V direct outputs, symmetric inputs, inrush current limitation and soft start. In comparison to our 4XDxxxB series amplifiers, one amplifier can back up another amplifier.

Four built-in fans with smooth temperature controlled speed control.

Features & Benefits:
  • Built- in electronic protective circuit against thermal overload, DC signals, sub frequent signals, short circuit, open outputs and HF interference
  • Individual status LEDs indicate channel CLIP, PROTECT, SIGNAL, POWER, LINE and 24 V DC power Back switch contact for sequential remote power
  • 2 back fault message contacts
  • Back fault message contact for missing 24 V emergency power supply
  • 24 V emergency power supply input
  • Suitable for use with loop technology
Certifications:
  • DIN 14623
Specifications

Others

  • Nominal Output Power
    • 500 Watt
  • Channels
    • 4
  • Brand
    • Esser

Others

  • Nominal Output Power
    • 500 Watt
  • Channels
    • 4
  • Brand
    • Esser
  • Nominal Output Power : 500 Watt
  • Channels : 4
  • Brand : Esser
Others
Name
Description
File Size
Date
Size
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
application/pdf 6.48 MB
6/1/2019
6.48 MB
Arquitectura Sistema VARIODYN D1 Catalog
application/pdf 5.22 MB
6/1/2019
5.22 MB
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
application/pdf 1.28 MB
5/8/2023
1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
5/8/2023
1.28 MB
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
6.48 MB
6/1/2019
6.48 MB
Arquitectura Sistema VARIODYN D1 Catalog
5.22 MB
6/1/2019
5.22 MB
Name
Description
File Size
Date
Size
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
6.48 MB
6/1/2019
Arquitectura Sistema VARIODYN D1 Catalog
5.22 MB
6/1/2019
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
5/8/2023
Product Number
Image
SKU
Description
alt
580249.11
Power amplifier 4 x 500 W 100 V, Class D, 24 V DC
Image
SKU
Description
alt
580249.11
Power amplifier 4 x 500 W 100 V, Class D, 24 V DC