/content/hbtbt/ae/en/search-results.html

Power Amplifiers

Four-channel amplifier 4XD250B

Power Amplifier 4 X 250W, included battery charger

Overview

Four-channel amplifier with integrated battery recharging system for the emergency power supply to the VARIODYN D1 Comprio. The 4XD250B features 4 independent amplifier channels, each with 250 W, in class D direct drive technology. Due to the fact that all amplifier channels are completely independent from each other, it is possible to use one channel for back up. This could be for the other 3 channels or alternatively for other amplifier channels of other amplifiers with the same or lower output power (only 4XDxxxB and 4XDxxxW models). The amplifier can be used in combination with the VARIODYN D1 Comprio as well as with a DOM. It is also possible to use the amplifier also with a separate PSU, the internal PSU must be switched of then. In this case the internal battery charger must be disabled.

Features & Benefits:
  • EN 54-4 and EN 54-16 certified
  • Compliant with EN 60849 and EN 50849
  • Class D technology, efficiency> = 80 %
  • 4 independent amplifier channels
  • One of four amplifier channels can be used as general back up channel
  • Two Height Unit (2 HU)
  • Ideal for use with the VARIODYN D1 Comprio
  • Self-monitoring and self-test by microcontroller
  • Protected against overload, short circuit and overheating
  • Smooth and fast step-down in 1dB steps in the event of overdrive or over load
  • 24 V DC PSU for back up mains power
  • Integrated battery charger according to EN 54-4 for charging batteries up to a capacity of 65 Ah (2 x 12 V / 105 Ah) for emergency power supply of the amplifier and one Comprio or DOM
  • Temperature controlled variable speed fans
Specifications

Others

  • Maximum Transmission Frequency
    • 22000 hertz
  • Brand
    • Esser
  • Channels
    • 4
  • Nominal Output Power
    • 250 Watt
  • Minimum Transmission Frequency
    • 20 hertz

Others

  • Maximum Transmission Frequency
    • 22000 hertz
  • Brand
    • Esser
  • Channels
    • 4
  • Nominal Output Power
    • 250 Watt
  • Minimum Transmission Frequency
    • 20 hertz
  • Maximum Transmission Frequency : 22000 hertz
  • Brand : Esser
  • Channels : 4
  • Nominal Output Power : 250 Watt
  • Minimum Transmission Frequency : 20 hertz
Others
Name
Description
File Size
Date
Size
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
application/pdf 6.48 MB
6/1/2019
6.48 MB
Arquitectura Sistema VARIODYN D1 Catalog
application/pdf 5.22 MB
6/1/2019
5.22 MB
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
application/pdf 1.28 MB
5/8/2023
1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
application/pdf 1.28 MB
5/8/2023
1.28 MB
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
application/pdf 6.48 MB
6/1/2019
6.48 MB
Arquitectura Sistema VARIODYN D1 Catalog
application/pdf 5.22 MB
6/1/2019
5.22 MB
Name
Description
File Size
Date
Size
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
6.48 MB
6/1/2019
Arquitectura Sistema VARIODYN D1 Catalog
5.22 MB
6/1/2019
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
5/8/2023
Product Number
Image
SKU
Description
alt
580243
Power amplifier 4 x 250 W 100 V, Class D, integrated battery charger
Image
SKU
Description
alt
580243
Power amplifier 4 x 250 W 100 V, Class D, integrated battery charger