/content/hbtbt/ae/en/search-results.html

Power Amplifiers

Power amplifier 2XD250

VARIODYN® D1 Power Amplifiers have two independent amplifier channels. The power amplifiers are controlled and monitored by VARIODYN D1 Comprio DOM4-8 or DOM4-24. It is protected against overload, short- circuits and overheating.

Overview
VARIODYN® D1 Power Amplifiers have two independent amplifier channels, each with 250 Watt and are compatible to VARIODYN D1 system. The power amplifiers are controlled and monitored by VARIODYN D1 Comprio DOM4-8 or DOM4-24. It is protected against overload, short- circuits and overheating. It has 24 V DC emergency power supply input. It has general display indicators such as System voltage, CPU status, Combined fault, 24 V emergency power supply.Features & Benefits:
  • Class D two channel amplifier
  • Protected against overload and short- circuits
  • Protected against overheating
  • Monitoring by VARIODYN D1 DOM
  • 24 V DC emergency power supply input
Certifications:
  • Compliant with EN 60849 and EN 50849
  • EN 54-16 certified
Specifications

Others

  • Signal to Noise Ratio
    • >90 dB
  • Nominal Output Power
    • 250 Watt
  • Brand
    • Esser
  • Channels
    • 2

Others

  • Signal to Noise Ratio
    • >90 dB
  • Nominal Output Power
    • 250 Watt
  • Brand
    • Esser
  • Channels
    • 2
  • Signal to Noise Ratio : >90 dB
  • Nominal Output Power : 250 Watt
  • Brand : Esser
  • Channels : 2
Others
Name
Description
File Size
Date
Size
Arquitectura Sistema VARIODYN D1 Catalog
application/pdf 5.22 MB
6/1/2019
5.22 MB
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
application/pdf 6.48 MB
6/1/2019
6.48 MB
Name
Description
File Size
Date
Size
Arquitectura Sistema VARIODYN D1 Catalog
application/pdf 5.22 MB
6/1/2019
5.22 MB
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
application/pdf 6.48 MB
6/1/2019
6.48 MB
Name
Description
File Size
Date
Size
Arquitectura Sistema VARIODYN D1 Catalog
5.22 MB
6/1/2019
Sistemas De Aviso Publico Y Alarma Por Voz Catalog
6.48 MB
6/1/2019
Product Number
Image
SKU
Description
alt
580231
Power amplifier 2 x 250 W 100 V
Image
SKU
Description
alt
580231
Power amplifier 2 x 250 W 100 V