/content/hbtbt/ae/en/search-results.html

Batteries

PS Series Rechargeable Sealed Lead Acid Battery

Rechargeable Sealed Lead Acid Batteries allow trouble free, safe operation in any position.

Overview

Rechargeable Sealed Lead Acid Battery allow trouble free, safe operation in any position. There is no need to add electrolyte as gases generated during Charging are recombined in a unique “Oxygen Cycle”. It is used in Series and/or Parallel to obtain choice of voltage and capacity.

Features & Benefits:
  • Absorbent Glass Mat (AGM) technology for superior performance
  • Valve regulated, maintenance free spill proof construction
  • Power/volume ratio yielding excellent energy density
  • Rugged vibration and impact resistant ABS case and cover
  • Gas recombination technology
  • 5 year design life
Certifications:
  • U.L. recognized
  • ISO9001:2015
  • VdS
  • NCP
Specifications

Others

  • Operating Voltage
    • 12 volt
  • Brand
    • System Sensor
  • Battery Type
    • Lead-Acid

Others

  • Operating Voltage
    • 12 volt
  • Brand
    • System Sensor
  • Battery Type
    • Lead-Acid
  • Operating Voltage : 12 volt
  • Brand : System Sensor
  • Battery Type : Lead-Acid