/content/hbtbt/ae/en/search-results.html

Annunciators & Keypads

INSPIRE N16 Annunciator

The ACM-30 Annunciator provides modular customizable annunciation and control for the NOTIFIER INSPIRE Series Intelligent Fire Alarm Control Panels

Overview
The ACM-30 is a unique annunciator that can receive status information as well as transmit commands to the control panel. This allows the annunciator to remotely execute functions of the control panel in addition to displaying the status of the system. The ACM-30 can be utilized with the NOTIFIER INSPIRE Series Intelligent Fire Alarm Control Panels and Network Control Display.Features & Benefits:
  • Programmable for indication or action function
  • Speaker control mode for use with DVC and N16
  • Color-programmable LEDs
  • On-board end-of-line resistors can be enabled/disabled by setting a switch
  • Alarm/Circuit On and Trouble LED per-point option or more dense Alarm-only option
  • Capacitive touch keypad control for remote control of system relays, or silence, reset, and evacuate
  • LEDs may be programmed to display status of indicating circuits or control relays as well as system status conditions
  • On-Line,/Power and System Trouble LED indicator
  • Alarm and trouble resound with flash
Certifications:
  • UL 864 10th Edition Listed: S635
  • FM Approved
  • CSFM Approved: 7165-0028:0516
  • FDNY Approved: COA#001761
Specifications

Others

  • Brand
    • Notifier

Others

  • Brand
    • Notifier
  • Brand : Notifier
Others
Name
Description
File Size
Date
Size
N16 Listing Document
application/pdf 1.84 MB
3/21/2023
1.84 MB
ABB-2 Install Sheet
application/pdf 370.71 KB
5/22/2023
370.71 KB
CAB-5 Install Sheet
application/pdf 588.03 KB
5/8/2023
588.03 KB
PMB-AUX Install Sheet
application/pdf 775 KB
5/8/2023
775 KB
ACM-30 Manual
application/pdf 594.33 KB
5/11/2023
594.33 KB
Data Sheet
Name
Description
File Size
Date
Size
ACM-30 Configurable AIO Annunciator Datasheet
application/pdf 1.61 MB
5/14/2023
1.61 MB
ACM-30 Datasheet
application/pdf 1.95 MB
3/24/2023
1.95 MB
Name
Description
File Size
Date
Size
N16 Listing Document
application/pdf 1.84 MB
3/21/2023
1.84 MB
ACM-30 Configurable AIO Annunciator Datasheet
application/pdf 1.61 MB
5/14/2023
1.61 MB
ACM-30 Datasheet
application/pdf 1.95 MB
3/24/2023
1.95 MB
ABB-2 Install Sheet
application/pdf 370.71 KB
5/22/2023
370.71 KB
CAB-5 Install Sheet
application/pdf 588.03 KB
5/8/2023
588.03 KB
PMB-AUX Install Sheet
application/pdf 775 KB
5/8/2023
775 KB
ACM-30 Manual
application/pdf 594.33 KB
5/11/2023
594.33 KB
Name
Description
File Size
Date
Size
N16 Listing Document
1.84 MB
3/21/2023
ABB-2 Install Sheet
370.71 KB
5/22/2023
CAB-5 Install Sheet
588.03 KB
5/8/2023
PMB-AUX Install Sheet
775 KB
5/8/2023
ACM-30 Manual
594.33 KB
5/11/2023
ACM-30 Configurable AIO Annunciator Datasheet
1.61 MB
5/14/2023
ACM-30 Datasheet
1.95 MB
3/24/2023