/content/hbtbt/ae/en/search-results.html

    Annunciators & Keypads

    N-ANN Series Annunciators

    Discontinued

    The N-ANN-Series provides a comprehensive line of annunciators, relay and driver modules to interface with a compatible fire alarm control panel.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The N-ANN-LED and the N-ANN-80 annunciator replicates general system faults and input zones/points when used with a compatible fire alarm control panel. The N-ANN-I/O is an LED driver module that can be used in a wide variety of applications including as an interface with the FACP to drive most customized graphic annunciators. The N-ANN-RLY relay module provides 10 programmable Form-C relays when used with the FACP.

     Features & Benefits: 

    • N-ANN-LED
      • Includes three LEDs for each zone: Alarm, Trouble and Supervisory
      • N-ANN-RLED includes all red LEDs for alarm only annunciation
      • Compatible with the NFW-50(C), NFW2-100(C), SFP-5UD(C), SFP-10UD(C), RP-2001(C), RP-2002(C)
    • N-ANN-80
      • Backlit 80-character LCD display (20 characters x 4 lines)
      • Up to eight N-ANN-80s can be connected on the ANN-BUS
      • Control switches for System Acknowledge, Signal Silence, Drill, and Reset
      • Displays device type identifiers, individual point alarm, trouble, supervisory, zone, and custom alpha labels
    • N-ANN-RLY
      • Connects to the ANN-BUS terminal on the FACP and requires minimal programming
      • Ten Form-C relays can be programmed for various functions; Alarm, Trouble, Supervisory, AC Loss, Waterflow Delay, Input Zones and Silenceable Alarm
      • Up to eight ANN-BUS devices may be connected to the ANN-BUS of each FACP
    • N-ANN-I/O
      • Connects to the ANN-BUS terminal on the FACP and requires minimal programming
      • Each N-ANN-I/O module drives up to 40 LEDs

    Certifications:

    • N-ANN-LED
      • UL: S635
      • ULC: S635 (N-ANN-LED only)
      • FM approved
      • CSFM: 7120-0028:0259
      • MEA: 333-07-E
      • Fire Dept of NY: COA #6177
    • N-ANN-80
      • UL: S635
      • FM approved
      • CSFM: 7120-0028:240
      • MEA: 442-06-E Vol. 2
    • N-ANN-RLY
      • UL: S635
      • FM Approved
      • Fire Dept. of New York: #COA 6177
      • CSFM: 7165-0028:0245; 7165-0028:0246
    • N-ANN-I/O
      • UL: S635
      • CSFM: 7120-0028:242
      • MEA: 442-06-E Vol. 2
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER