/content/hbtbt/ae/en/search-results.html

Emergency Voice / Alarm Communications System

ABS Spherical Loudspeaker

ABS Spherical Loudspeakers are especially suitable for use in rooms with high ceilings. Due to the high opening angle it allows a uniform sound of the listening surface.

Overview

ABS Spherical Loudspeakers are characterized by its excellent speech intelligibility and background music. The excellent distribution of the sound in combination with a balanced frequency response can solve many problems that arise in high rooms with a difficult acoustic environment. The ideal application of this loudspeaker is in large volume rooms with high ceilings, e.g. Supermarkets, department stores, waiting-rooms of e.g. Airports, factories, etc.

Features & Benefits:
  • Low smoke
  • Zero halogen
  • Plastic with UV inhibitors
  • Ceramic Block
  • Thermal Fuse
Certifications:
  • Compliant to EN54-24
  • CE Approved
  • RoHS Approved
Specifications

Others

  • Product Type
    • Spherical LP

Others

  • Product Type
    • Spherical LP
  • Product Type : Spherical LP