/content/hbtbt/ae/en/search-results.html

Emergency Voice / Alarm Communications System

STG Module

STG Modules are Interface module with 8 4-20mA inputs to connect to the RS485 bus of the MULTISCAN ++ control panels. It requires G-BOX mounting box or similar and external 12 to 24 Vdc power supply

Overview

STG Modules are Interface module with 8 4-20mA inputs to connect to the RS485 bus of the MULTISCAN ++ control panels. It requires G-BOX mounting box or similar and external 12 to 24 Vdc power supply

Specifications

Others

  • Brand
    • Notifier

Others

  • Brand
    • Notifier
  • Brand : Notifier