Fire Alarm Control Panels
ES-50XP Addressable Fire Alarm Control Panel with Built-in Cellular Communicator
The ES-50XP FACP comes with a built-in dual path (IP/cellular) and dual cellular (AT&T/Verizon) 5G LTE-M cellular communicator and supports up to 50 addressable devices in any combination of detectors or modules.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Fire-Lite's legacy of simple and reliable performance continues with the Fire-Lite's ES-XP Series fire alarm control panels (FACPs). The ES-50XP offers a complete turn-key fire safety solution by combining the dependable ES Series of addressable FACPs with a built-in dual path (IP/cellular) and dual cellular (AT&T/Verizon) 5G LTE-M cellular communicator. This combined solution reduces installation and labor costs, enables faster and more reliable central station reporting and provides complete line of site monitoring plus access to automated test and inspection reporting through Honeywell’s Connected Life Safety Services (CLSS) cloud solutions.
With support for up to 50 addressable devices with an extensive list of powerful features, the ES-50XP has a wide range of capabilities to provide superior value and flexibility.
Features & Benefits:
Hardware Features:
- Single SLC that provides support for up to 50 addressable devices
- Integrated CLSS Pathway Pro Communicator; dual SIM AT&T/Verizon networks with LTE-CAT-M1 5G technology
- Upload/download panel programming database and flash firmware with USB thumb drive
- Support for addressable multi-criteria fire and CO detector
- Four programmable function keys
- Auto-programming (learn mode) reduces installation time (reports two devices set to the same address)
- Built in Class A capability for all 4 NACs; no optional card required
- Trouble indication for SLC devices not programmed
- Integrated SWIFT display driver and annunciator built-in to panel
- Increased number of software zones
- Notification appliance circuits have built-in sync for the industry’s leading manufacturers including System Sensor®, Wheelock®, and Gentex®
Hardware Benefits:
- Saves time with 4 programmable buttons to automate routine tasks and allow for firmware upgrades and panel programming via a USB drive
- Increases reliability and peace of mind with built-in communications
- Saves money on SWIFT wireless installations over previous Fire-Lite panels with a built-in wireless display driver and annunciator
- Integrated CLSS Pathway Communicator enables faster and more reliable central station reporting
CLSS Software Features:
- CLSS Compliance Manager digitizes the test and inspection process so you can easily generate standard or customizable reports through the web or mobile app (available in select markets).
- CLSS Site Manager provides a “bird’s eye” view of all your accounts and real-time information on event generation so you can diagnose before dispatch. Reduce unnecessary trips and improve your first-time fix rate.
- CLSS Facility Manager provides your end users with event alerts via mobile app and access to asset information across multiple sites.
Certifications:
- ETL, CSFM
Others
- Brand
- Fire-Lite
- Product Type
- Addressable
Others
- Brand
- Fire-Lite
- Product Type
- Addressable
- Brand : Fire-Lite
- Product Type : Addressable
eBook
Others
Sales Sheet
Installation Instructions
Manuals and Guides
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In