/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    SFP-2404 Conventional Fire Alarm Control Panel

    Four Zone conventional fire alarm control panel.

    Overview

    The SFP-2404 is a UL Edition listed conventional fire alarm control panel with four alarm initiating zones. The Notification Appliance Circuit (NAC) protocol can silence audible devices while strobes continue to flash, using a single pair of wires.

    Features & Benefits:
    • Compatible with conventional input devices such as four-wire smoke detectors, pull stations, waterflow devices, tamper switches and other normally-open contact devices
    • 4-zone: 2 Class B/Style B zones; 1 Class B/Style Y NAC
    • 3 Amps (expandable to 6.0 AMPS on 4-zone) with programmable strobe synchronization
    Certifications:
    • UL Listed: S635
    • MEA: 297-01-E Vol. II
    • CSFM: 7165-0028:220
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • Conventional / Releasing Panel
      • FireWarden

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • Conventional / Releasing Panel
      • FireWarden
    • Brand : NOTIFIER
    • Product Type : Control Panel|Conventional / Releasing Panel|FireWarden
    Others
    Name
    Description
    File Size
    Date
    Size
    SFP-2404(E) Data Sheet
    application/pdf 169.75 KB
    5/22/2023
    169.75 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SFP-2404(E) Data Sheet
    application/pdf 169.75 KB
    5/22/2023
    169.75 KB
    Name
    Description
    File Size
    Date
    Size
    SFP-2404(E) Data Sheet
    application/pdf 169.75 KB
    5/22/2023
    169.75 KB
    SFP-2404(E) Data Sheet
    application/pdf 169.75 KB
    5/22/2023
    169.75 KB
    Name
    Description
    File Size
    Date
    Size
    SFP-2404(E) Data Sheet
    169.75 KB
    5/22/2023
    SFP-2404(E) Data Sheet
    169.75 KB
    5/22/2023
    Product Number
    Part Number
    Description
    Add to list
    SFP-2404
    4-Zone Fire Alarm Control Panel
    SFP-2404E
    4-Zone Notifier Fire Alarm Control Panel Export