Relay Modules
Notifier Relay Module
The Notifier relay modules provides 10 programmable form-C relays when used with a compatible FACP (Fire Alarm Control Panel).
The Notifier relay modules provides 10 programmable Form-C relays when used with a compatible FACP (Fire Alarm Control Panel). The relay modules may be mounted inside the FACP main circuit board chassis or in the battery area of the enclosure using optional mounting bracket P/N: ANN-MBRLY. The relay modules and the FACP communicate over a two-wire serial interface employing the ANN-Bus communication format. An additional two wires are used for 24-volt DC power. A single four-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP.
Features & Benefits:- Relay modules connects to the ANN-Bus terminal on the FACP
- Requires minimal programming
- Provides 10 programmable Form-C relays
- Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP
- Ten Form-C relays can be programmed for various functions
- May be powered by 24 VDC from the host FACP or by remote power supply
- CSFM: 7120-0028:0259
- Fire Dept. of New York:COA 6177
- FM Approved
- MEA: 333-07-E
- UL: S635
Others
- Relay Voltage
- 30 DC volt
- Alarm Current
- 75 milliampere
- Relay Current
- 2 ampere
- Maximum Operating Humidity
- 93 Percentage
- Normal Input Current
- 15 milliampere
- Maximum Operating Voltage
- 24 DC volt
- Approved Location
- UL Listed S635
- CSFM 7120-0028-0259
- MEA 333-07-E
- ire Dept. of New York#COA 6177
- Product Type
- Relay Module
- Relay Contact Configuration
- Form C
Others
- Relay Voltage
- 30 DC volt
- Alarm Current
- 75 milliampere
- Relay Current
- 2 ampere
- Maximum Operating Humidity
- 93 Percentage
- Normal Input Current
- 15 milliampere
- Maximum Operating Voltage
- 24 DC volt
- Approved Location
- UL Listed S635
- CSFM 7120-0028-0259
- MEA 333-07-E
- ire Dept. of New York#COA 6177
- Product Type
- Relay Module
- Relay Contact Configuration
- Form C
- Approved Location : UL Listed S635|CSFM 7120-0028-0259|MEA 333-07-E|ire Dept. of New York#COA 6177
- Product Type : Relay Module
- Relay Contact Configuration : Form C
- Relay Voltage : 30 DC volt
- Alarm Current : 75 milliampere
- Relay Current : 2 ampere
- Maximum Operating Humidity : 93 Percentage
- Normal Input Current : 15 milliampere
- Maximum Operating Voltage : 24 DC volt