/content/hbtbt/ae/en/search-results.html

    Specialty Modules

    NRX Radio I/O Module

    Discontinued

    NRX Radio Input-Output Modules are battery operated RF device designed for use with the NRXI-GATE radio gateway, running on an addressable fire system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    NRX Radio Input-Output Modules are battery operated RF device designed for use with the NRXI-GATE radio gateway, running on an addressable fire system (using a compatible proprietary communication protocol). These are dual modules having separate input and output capability, combined with a wireless RF transceiver and is supplied with a wireless back box.

    Features & Benefits:
    • Peace of mind battery redundancy, delivering ‘always on’ performance
    Certifications:
    • EN54-18
    • EN54-25(RF)
    Specifications

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Product Type
      • Input/Output Module

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Product Type
      • Input/Output Module
    • Brand : NOTIFIER|System Sensor
    • Product Type : Input/Output Module