/content/hbtbt/ae/en/search-results.html

Manual Call Point/Pull Station Parts

Extinguishing Manual Firing Unit

Extinguishing Manual Firing Unit has two-stage firing unit for direct manual firing e.g. Aerosol generators.

Overview

Extinguishing Manual Firing Unit has two-stage firing unit for direct manual firing e.g. Aerosol generators. Does not need connection to fire station if firing should only take place manually. When turning the key is activated local output for siren / light is 24V /1A and the manual detector with lid "prepared" for firing. For firing, lift the cover cap and the glass is broken. Indication of supplied 24 V (green), stage 1 (red) and firing (red) can also be connected to a fire control panel for automatic firing via potential-free output or monitored extinguishing course. When connected of the monitored output from the fire station, this will indicate manual firing with error signal. External switch-off switch (NC) can be connected the unit. The amount of power that can be supplied for firing extinguishing media is regulated by the supplied external power.

Specifications

Others

  • Product Type
    • Extinguishing Part millimetre

Others

  • Product Type
    • Extinguishing Part millimetre
  • Product Type : Extinguishing Part millimetre