/content/hbtbt/ae/en/search-results.html

Manual Call Point/Pull Station Parts

General Alarm Button

The Eltek’s general alarm buttons are having ingress protection rating of IP42 which can be operated in -25°C to +55°C.

Overview

The Eltek’s general alarm buttons are having ingress protection rating of IP42 which can be operated in -25°C to +55°C.

Features & Benefits:
Certifications:
Specifications

Others

  • Brand
    • Eltek
  • Product Type
    • Alarm Switch millimetre

Others

  • Brand
    • Eltek
  • Product Type
    • Alarm Switch millimetre
  • Brand : Eltek
  • Product Type : Alarm Switch millimetre