/content/hbtbt/ae/en/search-results.html

Manual Call Point/Pull Station Parts

Manual Call Point Housing

Manual Call Point Housing for emergency and hazard alarms (NGRS alarms).

Overview

Manual Call Point Housing for emergency and hazard alarms (NGRS alarms). With the manual call point housing the NGRS detector can be connected to a corresponding system via which an emergency or dangerous situation is to be reported such as a VARIODYN D1 voice alarm system.

Features & Benefits:
  • Flat Design
  • Pluggable Connection Terminals
  • Optional support point clamps
  • 2 x cable entries at the top, bottom and rear
  • Service key with three functions are test, open and reset
  • Standard key with two functions are Opening and Resetting
  • "Out of service" identification of a non-operational detector by turning the enclosed control panel front membrane
Certifications:
  • DIN VDE V 0827-1
Specifications

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser