/content/hbtbt/ae/en/search-results.html

Manual Call Point/Pull Station Parts

Manual Shutter Release

Manual Shutter Release is a 2-stage activation box for activating extinguishing systems. When turning the key, the fire alarm is activated (step 1) and the fire pressure with the lid is prepared for activation.

Overview

Manual Shutter Release is a 2-stage activation box for activating extinguishing systems. When turning the key, the fire alarm is activated (step 1) and the fire pressure with the lid is prepared for activation. During activation, the lid is lifted and the glass is broken (step 2). The device has two built-in fire pressure type addresses. The key switch ensures that unintentional shattering of the fire pressure glass does not result in activation.

Features & Benefits:
  • Manual 2-stage activation box
  • Addressable systems
  • Dedicated firing unit for fire extinguishing systems
  • Ensures fast and efficient manual firing with 2 alarm steps
  • Key switch and cover cap protect the unit from accidental firing
Specifications

Others

  • Product Type
    • Extinguishing Part millimetre

Others

  • Product Type
    • Extinguishing Part millimetre
  • Product Type : Extinguishing Part millimetre