Manual Call Points/Pull Stations
Manual Call Point With Resettable Element
Every Manual Call Points With Resettable Elements are continuously monitored ensuring that the triggers are responded to in less than one second system wide.
Every Manual Call Points With Resettable Elements are continuously monitored ensuring that the triggers responded to in less than one second system wide. Manual call points for the Vigilon and Nano system are easy to install and can be mounted on standard installation back boxes or bespoke red back boxes for surface mounting. The Manual Call Point With Resettable Element includes options for glass and resettable elements and lift-up protective covers. A keyswitch version is also available for areas where tampering or vandalism is expected.
Features & Benefits:- Resettable or break glass
- Lift up protective covers
- Up to 200 per loop
- Integral short-circuit isolator
- Surface or Semi Flush options
- Keyswitch
- Weatherproof version suitable for external areas
- IP67
- Standard IP43
- EN54 part 11 & 17