/content/hbtbt/ae/en/search-results.html

Manual Call Points/Pull Stations

MS-2 Station

The MS-2 Manual Fire Alarm Stations are dual action devices. These stations require that the outer door be lifted to expose the actuation door which is then pulled forward to operate the alarm toggle switch.

Overview

The MS-2 Manual Fire Alarm Stations are dual action devices. These stations require that the outer door be lifted to expose the actuation door which is then pulled forward to operate the alarm toggle switch. The actuation door is now locked in the readily observable “alarm” position. To reset the station, a key must be inserted and turned ¼ turn clockwise, opening the station. Closing the station resets the switch automatically. An optional break glass rod is available for positive indication of station operation.

Features & Benefits:
  • Surface or Semi-flush Mounting
  • Shock and Vibration Resistant
Certifications:
  • MEA
  • FM
  • UL Listed
Specifications

Others

  • Contact Ratings
    • 6 A (30 Resistive) voltage direct current
  • Material
    • Aluminum
  • Product Type
    • Pull Cover

Others

  • Contact Ratings
    • 6 A (30 Resistive) voltage direct current
  • Material
    • Aluminum
  • Product Type
    • Pull Cover
  • Contact Ratings : 6 A (30 Resistive) voltage direct current
  • Material : Aluminum
  • Product Type : Pull Cover