/content/hbtbt/ae/en/search-results.html

Bells

Intruder Alarms Wired Bell Box

The Intruder Alarm Wired Bell Boxes from Honeywell have ActiveGuard external siren which enables them to give sound output of 110 dB. These wired bell boxes come with multi color options are available for this as well.

Overview

Honeywell introduces Intruder Alarm Wired Bell Boxes having ActiveGuard external siren. The ActiveGuard external siren enables the bell boxes to give sound output of 110 dB. They are equipted with wrap around strobe lens which is not only of one standard but also built in strobe lens.

Features & Benefits:
  • ActiveGuard external siren
  • Sound output of 110dB
  • One standard, built-in, wrap around strobe lens
  • Horizontal and vertical mounting
Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security