/content/hbtbt/ae/en/search-results.html

Bells

Non-Addressable sounder

Honeywell’s Non-Addressable sounders are high quality device designed to alert building occupants of an emergency. The product features a new folded horn design which provides outstanding sound output at low current draw.

Overview

Honeywell’s Non-Addressable sounders are high quality device designed to alert building occupants of an emergency. The product features a new folded horn design which provides outstanding sound output at low current draw. With its modern design, global tone set and extensive installer-friendly features, the sounder is the logical choice for specifiers, installers and distributors.

Features & Benefits:
  • Simple, Fast, Flexible Installation
  • Universal Device
  • Superior sound output and low current consumption
  • 32 tones all approved to EN54-3
  • Adjustable volume settings
  • Product range supports system approval.
Certifications:
  • EN54-3
  • RoHS/WEEE
Specifications

Others

  • Bell Diameter
    • 6 inch

Others

  • Bell Diameter
    • 6 inch
  • Bell Diameter : 6 inch