/content/hbtbt/ae/en/search-results.html

Horns & Sounders

Electronic Sounder

SMS’s electronic sounders incorporate sound, speech effects all in one range of alarm devices. Very low power consumption means more sounders and strobes can be installed per circuit.

Overview

SMS’s electronic sounders incorporate sound, speech effects all in one range of alarm devices. All the low profile sounders have the option of an integral strobe. Very low power consumption means more sounders and strobes can be installed per circuit. 4 Voice phrases and bell sound are available as standard. 32 sounder tones are available. A third wire option allows the selection of 2 alternative sounds, ideal for class change applications.

Features & Benefits:
  • Very low power consumption means more sounders and strobes per circuit
  • 4 Voice phrases and bell sound are available as standard
  • 32 sounder tones are available
  • A third wire option allows the selection of 2 alternative sounds, ideal for class change applications
Certifications:
  • EN54 Part 3
Specifications

Others

  • Product Type
    • Sounder

Others

  • Product Type
    • Sounder
  • Product Type : Sounder