/content/hbtbt/ae/en/search-results.html

Horns & Sounders

IQ8Alarm/Sp Signaller with Isolator

IQ8Alarm/Sp Signaler with Isolator is an addressable, completely bus supplied and short circuit / open circuit resilient alarm signaling device with up to 20 different programmable signaling tones including DIN tone.

Overview

IQ8Alarm/Sp Signaler with Isolator is an addressable, completely bus supplied and short circuit / open circuit resilient alarm signaling device with up to 20 different programmable signaling tones including DIN tone. The volume can be set to 8 different levels. Its flat design enables optimum adaptation to the environments. It is made of shock and scratch resistant plastic.

Features & Benefits:
  • Low power consumption
  • Powered loop compatible
  • Soft start option
Certifications:
  • EN 54-3
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Voltage
    • 42 voltage direct current
  • Maximum Operating Humidity
    • <95 (Non-Condensing) Percentage
  • Maximum Operating Ambient Temperature
    • 55 degree Celsius
  • Minimum Operating Voltage
    • 8 voltage direct current
  • Brand
    • Esser
  • Product Type
    • Signaler
  • Maximum sound level range
    • 97 dB

Others

  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Voltage
    • 42 voltage direct current
  • Maximum Operating Humidity
    • <95 (Non-Condensing) Percentage
  • Maximum Operating Ambient Temperature
    • 55 degree Celsius
  • Minimum Operating Voltage
    • 8 voltage direct current
  • Brand
    • Esser
  • Product Type
    • Signaler
  • Maximum sound level range
    • 97 dB
  • Minimum Operating Ambient Temperature : -5 degree Celsius
  • Maximum Operating Voltage : 42 voltage direct current
  • Maximum Operating Humidity : <95 (Non-Condensing) Percentage
  • Maximum Operating Ambient Temperature : 55 degree Celsius
  • Minimum Operating Voltage : 8 voltage direct current
  • Brand : Esser
  • Product Type : Signaler
  • Maximum sound level range : 97 dB