Horns & Sounders
NFXI Series Base With Sounder
NFXI Series Base With Sounder is an ivory colour, base sounder with isolator.
The NFXI optical/acoustic addressed series is compatible with the AM Series fire alarm control panels from Notifier. All devices are equipped with an integrated isolator and have an excellent sound quality with 32 selectable tones. The Notifier NFXI Series Base With Sounder is an ivory colour, base sounder with isolator. The NFXI optical/acoustic addressed series is compatible with the AM Series fire alarm control panels from Notifier. All devices are equipped with an integrated isolator and have an excellent sound quality with 32 selectable tones. Powered by the fire panel via the loop wiring, control of the device is enabled using on-board switches or via the Opal digital protocol using the control panel. The range is installed simply by a twist fit onto the B501AP base.
Features & Benefits:- Simple, fast installation
- Versatile installation
- High quality materials for durability
- UV resistant materials
- Robust structure for impact resistance
- Base in common with detectors (B501AP)
- Compatible with different protocols
- 32 selectable tones
- Increased coverage thanks to LED technology
- Advanced protocol allowing control of audio output, tone selection
- EN54-17 Approved
- IP21C, 44 and 65 Rated (Depending on base)