/content/hbtbt/ae/en/search-results.html

Speakers

Aluminum Bidirectional Projection Loudspeaker

Projection loudspeaker offers extraordinary audio performance and music reproduction It is Eligible to various public address applications. Projection loudspeaker can meet any outdoor requirement.

Overview

Projection loudspeaker offers extraordinary audio performance and music reproduction It is Eligible to various public address applications. Projection loudspeaker can meet any outdoor requirement. It can be cealing mount or wall mount. Projection loudspeakers are known for Intelligible voice and superior sound reproduction.

Features & Benefits:
  • Intelligible voice and superior sound reproduction
  • Ceiling or wall mount
  • Meets virtually any outdoor requirements
Certifications:
  • IP65 compliant
  • EN54-24 certified
Specifications

Others

  • Minimum Transmission Frequency
    • 150 hertz
  • Maximum Transmission Frequency
    • 20 kHz
  • Maximum Power Rating
    • 30 watt
  • Input Voltage Rating
    • 100/70 volt
  • Speaker Diameter
    • 140 millimetre
  • Wattage
    • 20 watt
  • Impedance Rating
    • 1 kO
    • 2 kO
    • 4 kO
    • 500 ohm
  • Brand
    • Honeywell
  • Compatible Environments
    • Outdoor
  • Transformer Power Taps
    • 10
    • 2.5
    • 20
    • 5
  • Speaker Material
    • Aluminum
  • Speaker Shape
    • Projection

Others

  • Minimum Transmission Frequency
    • 150 hertz
  • Maximum Transmission Frequency
    • 20 kHz
  • Maximum Power Rating
    • 30 watt
  • Input Voltage Rating
    • 100/70 volt
  • Speaker Diameter
    • 140 millimetre
  • Wattage
    • 20 watt
  • Impedance Rating
    • 1 kO
    • 2 kO
    • 4 kO
    • 500 ohm
  • Brand
    • Honeywell
  • Compatible Environments
    • Outdoor
  • Transformer Power Taps
    • 10
    • 2.5
    • 20
    • 5
  • Speaker Material
    • Aluminum
  • Speaker Shape
    • Projection
  • Minimum Transmission Frequency : 150 hertz
  • Maximum Transmission Frequency : 20 kHz
  • Maximum Power Rating : 30 watt
  • Input Voltage Rating : 100/70 volt
  • Speaker Diameter : 140 millimetre
  • Wattage : 20 watt
  • Impedance Rating : 1 kO|2 kO|4 kO|500 ohm
  • Brand : Honeywell
  • Compatible Environments : Outdoor
  • Transformer Power Taps : 10|2.5|20|5
  • Speaker Material : Aluminum
  • Speaker Shape : Projection