/content/hbtbt/ae/en/search-results.html

Speakers

Electronically Controllable Line Source

Electronically Controllable Line Sources have integrated digital 8-channel DSP power amplifiers are excellent on the system Voted.

Overview

Electronically Controllable Line Sources have integrated digital 8-channel DSP power amplifiers are excellent on the system Voted. It is equipped with 8x4 "neodymium speakers, which stand out through their particularly long stroke. The LFI series are generally used where conventional methods of Sound, due to difficult acoustic conditions, does not get any further and where excellent speech intelligibility in these projects, in conjunction with a high sound pressure arrives. The system transmits the programming in real time so you save a lot of time when setting up.

Specifications

Others

  • Speaker Shape
    • Column
  • Brand
    • Esser
  • Compatible Environments
    • Public Address & Voice Alarm System

Others

  • Speaker Shape
    • Column
  • Brand
    • Esser
  • Compatible Environments
    • Public Address & Voice Alarm System
  • Speaker Shape : Column
  • Brand : Esser
  • Compatible Environments : Public Address & Voice Alarm System