/content/hbtbt/ae/en/search-results.html

Speakers

Steerable Line Source Speaker LFI-450H

LFI-450 ANA HB are active, electronically steerable line source speakers in black and white. The integrated digital 8-channel DSP amplifier is perfectly tuned to the system. They are equipped with 8x4" neodymium speakers.

Overview

LFI-450 ANA HB are active, electronically steerable line source speakers in black and white. The integrated digital 8-channel DSP amplifier is perfectly tuned to the system. They are equipped with 8x4" neodymium speakers, which are distinguished by their very long excursion. The LFI systems are generally installed in cases where conventional methods cannot get you anywhere, because of difficult acoustic conditions, and in projects where excellent speech intelligibility and high sound pressure are required. The system allows for programming in real time, so it will save a lot of time when setting up. The system can generate two separate dispersion beams, which can be operated with variable acoustic beam centres. Furthermore, its important features should be emphasized for system integration. Optionally, depending on the application, various mounting brackets are available.

Features & Benefits:
  • Equipped with 8 x 4" Neodymium Speakers
  • Saves lot of time when setting up
  • Available in black and white color
  • Optional mounting brackets are available
Certifications:
  • EN 60849 / DIN VDE 0828
Specifications

Others

  • Minimum Transmission Frequency
    • 60 hertz
  • Maximum Transmission Frequency
    • 17000 hertz
  • Speaker Sensitivity
    • 118 dB
    • 136 @ SPL Pmax/1 dB metre
  • Speaker Shape
    • Column
  • Speaker Material
    • Aluminum
  • Brand
    • Esser

Others

  • Minimum Transmission Frequency
    • 60 hertz
  • Maximum Transmission Frequency
    • 17000 hertz
  • Speaker Sensitivity
    • 118 dB
    • 136 @ SPL Pmax/1 dB metre
  • Speaker Shape
    • Column
  • Speaker Material
    • Aluminum
  • Brand
    • Esser
  • Minimum Transmission Frequency : 60 hertz
  • Maximum Transmission Frequency : 17000 hertz
  • Speaker Sensitivity : 118 dB|136 @ SPL Pmax/1 dB metre
  • Speaker Shape : Column
  • Speaker Material : Aluminum
  • Brand : Esser